IESNA:LM-63-2002
[TEST]P1175350
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S1090D850-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2713
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 35
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1440 1426.5 1397.2 1358.1 1314.1 1263.9 1211.4 1155.1 1095.3 1034.1
970.6 908.2 841 773.8 704.1 634.4 564.7 493.8 427.8 380.2
345.9 315.4 284.8 255.5 228.6 204.1 179.7 157.7 135.7 116.1
96.6 78.2 61.1 45.2 28.1 13.4 0
1440 1441.2 1415.5 1377.6 1336.1 1289.6 1239.5 1183.3 1125.8 1065.9
1003.6 938.8 872.8 805.5 737.1 668.6 601.4 533 463.3 400.9
355.7 321.5 290.9 259.1 231 205.4 180.9 157.7 135.7 118.6
102.7 85.6 66 48.9 31.8 18.3 0
1440 1430.2 1413.1 1383.7 1348.3 1309.2 1266.4 1218.7 1168.6 1114.8
1056.1 999.9 937.6 880.1 815.3 755.4 693.1 629.5 569.6 506.1
444.9 385 332.5 293.4 264 235.9 210.2 185.8 158.9 134.5
111.2 89.2 68.5 50.1 34.2 19.6 0
1440 1431.4 1422.8 1408.2 1385 1356.8 1326.3 1287.2 1241.9 1195.5
1145.4 1095.3 1042.7 990.1 935.1 878.9 822.7 767.7 711.4 654
599 547.6 493.8 440.1 386.3 331.3 276.3 226.1 183.4 147.9
117.3 91.7 69.7 50.1 33 17.1 0
1440 1432.6 1433.8 1425.3 1408.2 1391.1 1367.8 1337.3 1301.8 1263.9
1222.4 1179.6 1133.1 1085.5 1036.6 986.5 933.9 882.6 828.8 777.4
727.3 672.3 616.1 559.8 497.5 435.2 371.6 310.5 245.7 191.9
139.4 92.9 67.2 46.5 28.1 13.4 0
